From the first sketch to the finished trade show highlight
A compact engraving machine that customises advertising materials and signs live was developed for mobile use at trade shows. The aim of the design: High reliability, low maintenance and rapid spare parts supply through the use of standard components.
°
⚙️ Technical design & functioning principle
The machine is designed as a classic gantry system (portal design). With external dimensions of ca.. 400 x 400 x 400 mm, it is optimal for transport, but still offers a working area of 200 x 200 mm.
The 3-axis system
X and Y axis: These axes control horizontal positioning. The drive is via NEMA17 stepper motors and toothed belts (HTD 3M profile), which enables speeds of up to 330 mm/s.
Z axis: Used for precise laser focusing. A ball screw with a 2 mm pitch is used here which, due to the motor torque is self-holding when still.
The laser system
An Atomstack R30 V2 infrared fibre laser is installed. This works without contact and is suitable for a wide range of materials (metals, plastics, glass, wood). With a service life of up to 100,000 hours, the system is practically maintenance-free.